https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

OmniProx PVC Card

The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers.

The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers. ISO models also support both vertical and horizontal slot punching. For more robust use, a clamshell version with a vertical slot is available, made of a hard shell ABS and PVC construction for added durability.

Features & Benefits:
  • Universal compatibility with all Honeywell OmniProx & HID® Prox compatible readers as well as multi-technology readers supporting HID Prox technology
  • External numbering for easy identification and control. Available with high-coercivity magnetic stripe (4000 Oe – unencoded) for added capability
  • Individually wrapped and labeled packs of 25 for added flexibility and convenience for re-sellers
  • PVC construction that resists cracking and breaking while delivering fast read times
  • Available in both ISO compliant & clamshell form factors
  • Available in standard 26 bit or Honeywell 34 bit formats
Certifications:
  • ISO 7810
Image
SKU
Description
alt
OHP0M34OS
Credential Proximity Card HID PRX 34B MS
alt
OHP0M26OS
Credential Proximity Card HID PRX 26B MS
alt
OHP0M34
OmniProx PVC DUAL card HID prox comp 34 Bit Hon (replaces PVCH5)
alt
OHP0M26
Credit Card Style PVC Card with Magnetic Stripe, HID Prox Compatible, 26 bit format, Honeywell logo (replaces PVCH5-26)
alt
OHP0M26NL
Credit Card Style PVC Card with Magnetic Stripe, HID Prox Compatible, 26 bit format, No logo (replaces PVCH5-26)

Related Products