https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Cards & Fobs

ProxKey III™ Key Fob

ProxKey III™ key fobs come non-programmed or programmed with a 26- or 34-bit format.

ProxKey III™ key fobs come non-programmed or programmed with a 26- or 34-bit format.

Others

  • Overall Height
    • 3.95 centimetre
  • For Use With
    • Proximity Card
  • Security Features
    • Supports formats up to 85 bits, with over 137 billion codes
  • Applications
    • Access Control
  • Operating Frequency
    • 125 kilohertz
  • Reader Type
    • Card Reader
  • Outer Material
    • ABS
  • Memory Size
    • 85
  • Maximum Read Distance
    • 28 centimetre
  • Overall Width
    • 3.18 centimetre
  • Minimum Operating Ambient Temperature
    • -45 degree Celsius
  • Programming Technology
    • RF
  • Body Thickness
    • 0.60 centimetre
  • Printable
    • No
  • Application
    • Harsh Enviornment

Others

  • Overall Height
    • 3.95 centimetre
  • For Use With
    • Proximity Card
  • Security Features
    • Supports formats up to 85 bits, with over 137 billion codes
  • Applications
    • Access Control
  • Operating Frequency
    • 125 kilohertz
  • Reader Type
    • Card Reader
  • Outer Material
    • ABS
  • Memory Size
    • 85
  • Maximum Read Distance
    • 28 centimetre
  • Overall Width
    • 3.18 centimetre
  • Minimum Operating Ambient Temperature
    • -45 degree Celsius
  • Programming Technology
    • RF
  • Body Thickness
    • 0.60 centimetre
  • Printable
    • No
  • Application
    • Harsh Enviornment
  • Overall Height : 3.95 centimetre
  • For Use With : Proximity Card
  • Security Features : Supports formats up to 85 bits, with over 137 billion codes
  • Applications : Access Control
  • Operating Frequency : 125 kilohertz
  • Reader Type : Card Reader
  • Outer Material : ABS
  • Memory Size : 85
  • Maximum Read Distance : 28 centimetre
  • Overall Width : 3.18 centimetre
  • Minimum Operating Ambient Temperature : -45 degree Celsius
  • Programming Technology : RF
  • Body Thickness : 0.60 centimetre
  • Printable : No
  • Application : Harsh Enviornment
Image
SKU
Description
alt
PXKEY-H-26R
Key Tag, 26-bit
alt
PXKEYH2K2NP
alt
PXKEYH2K2
READER SMART Iclass 2K2 Key Fob
alt
PXKEYH16K1626
iClass 16K16 Key fob, 26 bit
alt
PXKEY-H26-SPR
Key Tag with Specific
alt
PXKEYH2K226
CARD SMART Iclass 2K2 Key Fob 26BIT
alt
PXKEYH16K16
CARD SMART ICLASS 16K16 KEY FOB 34BIT