Signature Pads
Topaz® SigLite® LCD Signature Pad
Topaz® SigLite® LCD is a small, pressure-sensitive, low-cost electronic signature pad with transflective LCD that displays "electronic ink" under the pen tip during signing, showing the signature on the signature pad and the computer screen.
Topaz® SigLite® LCD is a small, pressure-sensitive, low-cost electronic signature pad with transflective LCD that displays "electronic ink" under the pen tip during signing. It features all the high-quality biometric and forensic capture techniques of a SignatureGem® LCD signature pad but with a low-cost touch pad and stylus in place of the more rugged digitizing pen and inert tempered glass surface. Bundled secure software APIs provide for interactive text, graphics, pen-tap hot spots, and check boxes that enable users to navigate screens and select preferred options. The SigLite LCD shows the signature on the signature pad as well as the computer screen.
Features & Benefits:- Third generation touchscreen signing surface for cost efficiency
- LCD for customization
- Small size and weight for portability
- High-quality biometric and forensic capture techniques
- Topaz software suite bundled at no additional cost for complete signing and signature solution customization techniques
Image
SKU
Description
LWVMSSIG
LCD Signature Pad