https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Access & Intrusion Power Supplies

Galaxy® Dimension Power Supply Unit

The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.

The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

Features & Benefits:
  • Door access controlled by access templates and group set status
  • Areas behind a door can be unset automatically via card reader
  • Users can be managed automatically and remotely
  • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
  • Access event log with 1000 events recorded in panel
Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • PD6662:2010

Others

  • Maximum Battery Capacity
    • 17 Ah
  • Battery Charger
    • Yes
  • Operating Current Draw
    • 1.2 ampere

Others

  • Maximum Battery Capacity
    • 17 Ah
  • Battery Charger
    • Yes
  • Operating Current Draw
    • 1.2 ampere
  • Maximum Battery Capacity : 17 Ah
  • Battery Charger : Yes
  • Operating Current Draw : 1.2 ampere
Image
SKU
Description
alt
P025-01-B
PSU INTRUDER Boxed No RIO