https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings & Hardware

Bolt Switching Contact 6m Cable

Bolt switching contact electromechanical contacts with snap-action switching mechanism is used for Door opening monitoring.

Bolt switching contact electromechanical contacts with snap-action switching mechanism is used for Door opening monitoring. It has a safe and variable adjustment via drilling template and mounting aid.

Features & Benefits:
  • Water and dust resistant design
  • Easy mounting
Certifications:
  • For 031308
  • G100024 (IDT), Class C
  • IP67
  • EN 60529
  • For 031309.06
  • G100023 (IDT), Class C
  • IP67
  • EN 60529
Image
SKU
Description
alt
031309.06
Bolt Switching Contact, 30V DC, 100 mA, -40 to 70C, 6m 2 Wire Cable
alt
031308
Bolt Switching Contact, 30V DC, 100 mA, -40 to 70C