https://buildings.honeywell.com/us/en/search-results.html

Housings & Hardware

Electromagnetic Door Holder

The Electromagnetic Door Holders are constructed of durable die-cast metal finished in high-lustre double chrome.

The Electromagnetic Door Holders are constructed of durable die-cast metal finished in high-lustre double chrome. The door holders are designed to hold self-closing swinging doors open until energized by a remote sensing device responding to smoke, heat, or flames, alarm systems, or a switch.

When de-energized, the door holder releases the door, enabling it to swing closed to check the spread of smoke, heat, or flames. The door holder can be used in other remote door-closing applications as well

Features & Benefits:
  • Very low current draw
  • Superior holding force and low residual magnetism
  • Durable die-cast metal
  • High lustre double chrome or brass plating
  • Dual-voltage AC or DC inputs
  • Terminal block connections
  • Single- or double-coil floor, surface, and direct mounting (no brackets required)
  • Extension and misalignment rods
Certifications:
  • UL Listed: S2985
  • ULC Listed: R19958
Image
SKU
Description
alt
DHSBPC
Electromagnetic Door Holder: 24V DC: 50F to 104F Operating Environment Temperature: Swivel base: powder coated: chrome.
alt
DHSBD
Electromagnetic Door Holder, 24V DC, 50F to 104F Operating Environment Temperature, Swivel base, powder coated, dark bronze