https://buildings.honeywell.com/us/en/search-results.html
×

Housings & Hardware

HHCWM Series Weatherproof Camera Housing

HHCWM Series weatherproof housings are dustproof and waterproof enclosures for 1/2 inch and 1/3 inch CCD cameras with fixed focal length or small zoom lenses.

HHCWM Series weatherproof housings offer a stylish and functional side-opening enclosure that protects cameras against water and dust. Constructed of high-quality die-cast aluminum with a 2-tone gray epoxy powder coating, the housing provides durable, corrosion-resistant protection against the elements. A breather vent protects the housing against pressure buildup caused by changing temperatures while still providing an effective barrier against dust and water. HHCWM Series housings can accommodate 1/2 inch and 1/3 inch box cameras with either fixed or Vari-focal lenses. The clamshell design and removable mounting tray allows you to install, adjust, and test a camera without changing the position of the housing.

Features & Benefits:
  • Side opening for fast, easy installation
  • Removable body for easy servicing
  • Adjustable mounting tray
  • Contemporary design
  • Die-cast aluminum construction
  • Powder coating for corrosion resistance
  • Built-in breather vent
Image
SKU
Description
alt
HHCWM2
HHCWM Series Housing with Sunshield, Heater, Blower, Window Defroster, Wall-Mount
alt
HHCWM
HHCWM Series Housing with Sunshield, Wall-Mount