https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings & Hardware

Reson8 bell box

The Reson8 bell box brings together aesthetics and functionality in a product designed to exceed all the requirements of EN50131-4 – Security Grade 2, Environmental Class III.

The Reson8 bell box brings together aesthetics and functionality in a product designed to exceed all the requirements of EN50131-4 – Security Grade 2, Environmental Class III. With fully integrated sounder/strobe, self-activating cut-off timer and twin status indication, your choice of audible/visible warning devices has just been made easier.

Features & Benefits:
  • Dual Anti-Tamper Operation:
  • Tamper circuitry will operate if either the cover is opened, or the bell box is removed from the wall. Integral Battery Backup:
  • With the integral 12V Ni-Cd battery, SAB facility is available as standard
  • 115dB Sounder Output:
  • Once triggered, a piercing 115dB siren sounds, this together with the high-visibility xenon flashes, provides both an audible and visual indication of a break-in
  • Fully integrated sounder/strobe
  • Twin LED Status Indication:
  • Two internal LEDs, one to identify that power is being supplied, and one to indicate tamper status. LED’s can also be set to alternate for eye-catching status confirmation
  • Sounder Timer Selection:
  • Can be configured to reset itself after a preset time interval, to avoid noise pollution. An additional test mode allows short alarm bursts (lasting 5 seconds) when testing the alarm operation during commissioning
  • Self-activating cut-off timer
Image
SKU
Description
alt
8EP420
White/Blue Bell Box, 115dB sounder Output, 291x268x69 mm