https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Contact Sensors

ADEMCO Magnetic Contact

Honeywell introduces ADEMCO Magnetic Contacts with new design incorporates longer screws and easier wiring.

Honeywell's ADEMCO Magnetic Contacts are surface mount contacts having nominal 12mm distance with new design incorporates longer screws and easier wiring. The idea of ‚Äč‚Äčlonger terminals was presented with the PAL-T surface contact and is available now in the "T" recessed contact series. The unique screws eliminate splices, welds and tape and are compatible with screwdrivers.

Features & Benefits:
  • The unique screws eliminate splices, welds and tape
  • Standard screw driver compatible
  • Longer screws and easy wiring

Others

  • Maximum Gap Distance
    • 12 millimetre

Others

  • Maximum Gap Distance
    • 12 millimetre
  • Maximum Gap Distance : 12 millimetre
Image
SKU
Description
alt
EMPS10W
Magnetic Contact, surface-mount, 12mm, White Colour