Contact Sensors
V-Plex® Surface-Mount Contact Sensor
V-Plex® surface-mount contact sensors are addressable sensors that use patented polling loop technology. They are compatible with control panels that have serial number device capabilities for multiplex polling loops.
V-Plex® surface-mount contact sensors are addressable sensors that use patented polling loop technology. They are compatible with control panels that have serial number device capabilities for multiplex polling loops. V-Plex surface mount contact sensors come equipped with an epoxy seal that protects the sensors from moisture and impact.
Certifications:
UL
ULC
Certifications:- UL
- ULC
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
Others
- Contact Rating
- 100 mA @ 28 voltage direct current
- Contact Rating : 100 mA @ 28 voltage direct current
Image
SKU
Description
4939SN-BR
Contact Sensor, Addressable, Surface-Mount, Brown
4939SN-WH
Addressable Surface-Mount Contact, 100ma, 28V DC, White
4939SN-GY
Addressable Surface-Mount Contact, 100ma, 28V DC, Gray