Security Motion Sensors
5800PIR Series Wireless Motion Detectors are high-performance, easy-to-install sensors featuring sleek, compact designs that are ideal for applications where aesthetics or discretion are critical.
ADPRO® PRO E-PIR perimeter intrusion detectors utilize passive infrared (PIR) technology, the latest digital signal processing (DSP), and environmental adaptive circuitry to provide reliability in detection while minimizing nuisance alarms.
DUAL TEC® DT8360 motion sensors with mirror optics and anti-mask technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel.
DUAL TEC® DT900 Series commercial motion detectors incorporate safe-guards that prevent tampering from professional intruders.
DUAL TEC® DT901 commercial motion detectors are a high-grade motion sensor specifically designed for indoor commercial use. The robust and reliable devices can detect movement from up to 90 ft away.
DUAL TEC® DT906 Series commercial motion detectors offer PIR anti-mask that sends a pulsing infrared beam out into the field of view every 8 seconds.
DUAL TEC® DT907 Series commercial motion detectors are ideal for the harshest commercial and industrial environments and have a look-down lens that can see when someone is trying to disable the sensor from below.
Electronic smart touch sensor bar exit devices provide clean, contemporary design and use two redundant detection systems to sense an exit request.
IS-280 ceiling mount motion sensors are passive infrared motion sensors that provide 360° detection in a low-profile design. Optimum performance is achieved by using advanced microprocessors and 100% tested pyroelectric elements.
IS3000 and DT8000 Series Wired PIR and DUAL TEC® motion detectors are high-performance, small form-factor PIR motion detectors that offer a trouble-free, out of the box experience to simplify the install process and reduce install time.
E-Series PIR intrusion detectors are ideal for all residential application. They deliver exceptional value and performance while reducing false-alarms.
IntelliBeam® sensors combine the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.
Request-to-exit (RTE) sensors are quick-install sensors, extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters that provide precise target area detection.
Start your search with category name, product name, part number, etc.