Motion Sensors
ADPRO® PRO E-PIR Perimeter Intrusion Detector
ADPRO® PRO E-PIR perimeter intrusion detectors utilize passive infrared (PIR) technology, the latest digital signal processing (DSP), and environmental adaptive circuitry to provide reliability in detection while minimizing nuisance alarms.
ADPRO® PRO E-PIR perimeter intrusion detectors (PID) are engineered to provide extraordinary reliability and accuracy. This generation of PIRs evolved from the Xtralis® defense-grade perimeter protection technology and the proven series of ADPRO PRO PIRs. They utilize passive infrared (PIR) technology, combined with precision mirror optics, and employ the latest digital signal processing (DSP) along with environmental adaptive circuitry to provide exceptional reliability in detection while minimizing nuisance alarms. ADPRO PRO E-Series detectors achieve unsurpassed performance even under precarious environmental conditions. The ADPRO PRO E-Series PIR detectors are available in a variety of models to optimally address your perimeter, performance, and budget needs.
Features & Benefits:- Designed for wall and pole mounting, without the need for additional adapters
- Delivers separate alarms to the central monitoring stations
- All ADPRO PRO E-models are provided with an RS-485 interface for detector and alarm management including data analysis or for remote service actions
- 360PROtect™, an additional sensor built-in to all detectors to cover the area from up to 1 meter behind, 0.75 meter aside the detector up to 8 meters in front of it eliminating all creep zones
- Detection for attempted surface-mount removal, masking, and twisting
- Sophisticated 3D-tamper (pan/tilt/move) protection including a compass (slow panning)
- Integrated cable managed bracket with tamper switch for non visible cable routing and added vandal protection
- iCommission™ allows for commissioning and maintenance by a single individual using the iCommission application available on tablets and smartphones
- Wireless solution enables alarm and fault reports to be transmitted
- Intelligent power management and battery or solar power options offer completely cable-free solutions