https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Motion Sensors

Galaxy Passive Infrared Sensor

Galaxy Passive Infrared Sensors are the new universal wireless infrared motion sensors from Honeywell. They have 11 x 12m PIR range and are compatible with Galaxy, Vista and Domonial Systems.

Honeywell brings Galaxy Passive Infrared Sensors with motion sensing ability within 11 x 12 m PIR range. They are compatibe with Domonial, Galaxy and Vista Radio Modules. These infrared sensors have 'Look-down' pattern for Hi-Security applications and are additionally provided with lens masking and a 3V CR123 Lithium battery.

Features & Benefits:
  • Compatible with Domonial, Galaxy and Vista radio modules
  • Reduces the number of PIRs you need to have in stock
  • Four levels of sensitivity can be adjusted by switches
  • Mounts virtually anywhere – on walls, in corners or on ceilings
  • It allows a uniform look on hybrid installations
Certifications:
  • TS EN50131-2-2 Grade 2
  • Class II

Others

  • Number of Batteries
    • 1
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Power Source
    • Battery
  • Maximum Indoor Detection Distance
    • 12 metre
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Battery Type
    • CR123 Lithium

Others

  • Number of Batteries
    • 1
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Power Source
    • Battery
  • Maximum Indoor Detection Distance
    • 12 metre
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Battery Type
    • CR123 Lithium
  • Number of Batteries : 1
  • Maximum Storage Temperature : 70 degree Celsius
  • Power Source : Battery
  • Maximum Indoor Detection Distance : 12 metre
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Storage Temperature : -20 degree Celsius
  • Battery Type : CR123 Lithium
Image
SKU
Description
alt
IR8M
Wireless PIR 11m x 12m range