https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Motion Sensors

Honeywell Security Motion Sensor

Honeywell Security Motion Sensor Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time.

Honeywell Security Motion Sensor Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3016, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and built-in EOL resistors. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features & Benefits:
  • Sleek, Sturdy Housing
  • Sealed Optics and Electronics
  • Built-in EOL resistors
  • Integrated Screw Retention Features
  • Uniform Sensitivity Optics
  • Wall-to-Wall Coverage
  • Superior Detection and False Alarm Immunity
  • Selectable Look Down
  • PIR White Light Immunity
  • Flashlight Walk Test
  • Flexible Mountings
Certifications:
  • CE
  • RoHS
Image
SKU
Description
alt
IS3016
Grade 2 PIR Motion Sensor (16m) (Replaces IS2560T and IS2560TC)
alt
IS3016A-SN
V-Plex PIR Motion Sensor with AM
alt
IS3016A
Grade 3 PIR Motion Sensor with mirror optics & Anti-Mask (16m) (Replaces 033430)
alt
IS3016M-SN
V-Plex PIR Motion Sensor