Motion Sensors
IntelliBeam® Dual-Beam Photoelectric Sensor
IntelliBeam® sensors combine the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.
IntelliBeam® sensors combine the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.
Features & Benefits:- Dual beam with a range of up to 300 ft
- Suitable for outdoor or indoor installations
- Easy alignment features reduce installation time
- Adjustable beam blocking time
- Includes pole-mount kit
- UL Listed
Others
- Minimum Input Voltage
- 10.5 voltage direct current
- Maximum Input Voltage
- 26 voltage direct current
- Maximum Indoor Detection Diameter
- 182 metre
- 600 foot
- Minimum Operating Ambient Temperature
- -13 degree Fahrenheit
- -25 degree Celsius
- Maximum Indoor Detection Distance
- 60 metre
- 200 foot
- Input Voltage
- 10.5 - 26 voltage direct current
- Input Current
- 55 milliampere
Others
- Minimum Input Voltage
- 10.5 voltage direct current
- Maximum Input Voltage
- 26 voltage direct current
- Maximum Indoor Detection Diameter
- 182 metre
- 600 foot
- Minimum Operating Ambient Temperature
- -13 degree Fahrenheit
- -25 degree Celsius
- Maximum Indoor Detection Distance
- 60 metre
- 200 foot
- Input Voltage
- 10.5 - 26 voltage direct current
- Input Current
- 55 milliampere
- Minimum Input Voltage : 10.5 voltage direct current
- Maximum Input Voltage : 26 voltage direct current
- Maximum Indoor Detection Diameter : 182 metre|600 foot
- Minimum Operating Ambient Temperature : -13 degree Fahrenheit|-25 degree Celsius
- Maximum Indoor Detection Distance : 60 metre|200 foot
- Input Voltage : 10.5 - 26 voltage direct current
- Input Current : 55 milliampere
Image
SKU
Description
IB100D
Photobeam, Dual Pulse, 100ft Outdoor, 300ft Indoor