https://buildings.honeywell.com/us/en/search-results.html
×

Motion Sensors

Request-to-Exit Sensor

Request-to-exit (RTE) sensors are quick-install sensors, extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters that provide precise target area detection.

Request-to-Exit Sensor

Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters that provide precise target area detection.

Features & Benefits:
  • Adjustable relay time
  • Micro-based signal processing
  • Adjustable tamper-proof shutters provide precise target area
  • Terminal block design and large wiring channel
  • DIP switch programmable
  • Two Form C outputs
  • Piezo sounder
  • Door contact input; reader/keypad/keyswitch input
  • Remote arming and sounder inputs
  • Door monitor and failsafe/secure modes
Image
SKU
Description
alt
IS320WH
PIR Sensor for Access Control, White, with Exit Request
alt
IS320BL
Fully Featured Request to Exit Sensor, Black
alt
0-000-361-04
Fully Featured Request to Exit Sensor, Black
alt
0-000-361-03
Fully Featured Request to Exit Sensor, White