https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Motion Sensors

Viewguard PIR Motion detector

The Viewguard PIR detectors are motion detectors that work by the passive infrared principle. For continuous detection, the detector are equipped with a high-quality mirror optics. The standard models are delivered with a mirror for surface optics.

The Viewguard PIR detectors are motion detectors that work by the passive infrared principle.

For continuous detection, the detector are equipped with a high-quality mirror optics. The standard models are delivered with a mirror for surface optics. Upon request the detectors can be upgraded on-site to route or curtain optics by integrating separately available accessories.

The detectors are suitable for intrusion detection control panels equipped with BUS-2 or BUS-1 technology or conventional connection technology and are available with or without anti-mask (AM) monitoring.

Features & Benefits:
  • Anti-Mask function
  • LED indication
  • FAI-logic
  • Walk test function
Certifications:
  • VdS Class B
  • EN 50131-1 and EN 50131-2-2, grade 2
  • SES-EMA-RL-T2:2010-08

Others

  • Overall Height
    • 130 Millimeter-PRD
  • Minimum Input Voltage
    • 8
  • Maximum Input Voltage
    • 15
  • Maximum Storage Temperature
    • 70 coulomb [Invisible]
  • Overall Depth
    • 48 Millimeter-PRD
  • Input Voltage
    • 12
  • Minimum Storage Temperature
    • -25 Degrees Celsius
  • Maximum Operating Ambient Temperature
    • 55 Degrees Celsius
  • Includes
    • High-quality mirror optics
  • Anti-Masking
    • 30 Centimeter
  • Regulatory Approvals
    • VdS Class B; EN 50131-1 and EN 50131-2-2, grade 2; SES-EMA-RL-T2:2010-08
  • Overall Width
    • 64 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -10 Degrees Celsius
  • Input Current
    • 1.6 milliampere

Others

  • Overall Height
    • 130 Millimeter-PRD
  • Minimum Input Voltage
    • 8
  • Maximum Input Voltage
    • 15
  • Maximum Storage Temperature
    • 70 coulomb [Invisible]
  • Overall Depth
    • 48 Millimeter-PRD
  • Input Voltage
    • 12
  • Minimum Storage Temperature
    • -25 Degrees Celsius
  • Maximum Operating Ambient Temperature
    • 55 Degrees Celsius
  • Includes
    • High-quality mirror optics
  • Anti-Masking
    • 30 Centimeter
  • Regulatory Approvals
    • VdS Class B; EN 50131-1 and EN 50131-2-2, grade 2; SES-EMA-RL-T2:2010-08
  • Overall Width
    • 64 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -10 Degrees Celsius
  • Input Current
    • 1.6 milliampere
  • Overall Height : 130 Millimeter-PRD
  • Minimum Input Voltage : 8
  • Maximum Input Voltage : 15
  • Maximum Storage Temperature : 70 coulomb [Invisible]
  • Overall Depth : 48 Millimeter-PRD
  • Input Voltage : 12
  • Minimum Storage Temperature : -25 Degrees Celsius
  • Maximum Operating Ambient Temperature : 55 Degrees Celsius
  • Includes : High-quality mirror optics
  • Anti-Masking : 30 Centimeter
  • Regulatory Approvals : VdS Class B; EN 50131-1 and EN 50131-2-2, grade 2; SES-EMA-RL-T2:2010-08
  • Overall Width : 64 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -10 Degrees Celsius
  • Input Current : 1.6 milliampere
Image
SKU
Description
alt
033332.21
Viewguard PIR BUS-2/BUS-1