Shock & Vibration Sensors
5853 Wireless Glassbreak Detector
The 5853 wireless glassbreak detectors FlexCore™ signaling processors utilize an application-specific integrated circuit (ASIC) that processes sound data in parallel rather than sequentially.
The 5853 wireless glassbreak detectors offers uncompromised performance and unmatched false-alarm immunity. Their FlexCore signaling processors utilize an application-specific integrated circuit (ASIC) that processes sound data in parallel rather than sequentially. This permits sound frequency, duration, and amplitude to be analyzed 50% faster to minimize false alarms while maintaining the highest possible level of detection. 5853 wireless glassbreak detectors can be mounted on any wall or ceiling within a 25 ft range and have no minimum range limitation. Their LEDs indicate test mode, alarms, and trouble conditions. They are compatible with all 5800 Series wireless devices.
Features & Benefits:- Test mode can be activated remotely with FG-701 tester
- Four selectable sensitivity settings (max, medium, low, and lowest)
- Senses the sound of variety of glass (tampered, wired, laminate, ordinary plate, etc.)
- FlexCore signal processor
- Sleek design with front and back case tamper
- 10-year battery life with easily replaceable batteries
- UL Listed
- ULC Listed