https://buildings.honeywell.com/us/en/search-results.html

Communicators

LTE/IP Single or Dual Commercial Fire Communicator

LTE/IP single or dual fire communicators offer contact ID reporting with any fire alarm control panel (FACP) that has a built-in dialer.

LTE/IP single or dual fire communicators offer contact ID reporting with any fire alarm control panel (FACP) that has a built-in dialer. This communicator connects directly to the primary and secondary communication ports of a fire panel's digital alarm communication transmitter (DACT). Three selectable reporting paths include: LTE cellular only, IP only ,or IP primary with LTE cellular backup.

Features & Benefits:
  • LTE service options include Verizon and AT&T
  • Saves the cost of two dedicated phone lines
  • Selectable reporting paths and supervision intervals to meet NFPA, Chapter 26 requirements
  • Operates over the following communication protocols: LTE, HSPA+ (4G), HSPA (3G)
  • Built-in power supply module: onboard charging circuit design accommodates backup battery
  • Communicators connect directly to the primary and secondary telephone ports with no change required to the existing FACP
Certifications:
  • UL Listed: S789
  • CSFM: 7300-1645:0511
  • FDNY: Approved

Others

  • Includes
    • Red Cabinet With Key & Lock
    • LTE Communications Module
    • Manual & Required Screws
    • Cables
    • Wall Outlet Box
    • Antenna & Mounting Adapter
    • Dialer Capture Module
    • Powerboost1 Power Supply
    • LED Display Board
    • Transformer
  • Power Source
    • Battery
  • Input Power
    • 120 voltage direct current
  • Operating Voltage
    • 120 voltage direct current
  • Minimum Operating Ambient Temperature
    • -3 degree Fahrenheit
    • -2 degree Celsius
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • -2 (Non-Condensing) Percentage
  • Maximum Operating Voltage
    • 120 voltage alternating current

Others

  • Includes
    • Red Cabinet With Key & Lock
    • LTE Communications Module
    • Manual & Required Screws
    • Cables
    • Wall Outlet Box
    • Antenna & Mounting Adapter
    • Dialer Capture Module
    • Powerboost1 Power Supply
    • LED Display Board
    • Transformer
  • Power Source
    • Battery
  • Input Power
    • 120 voltage direct current
  • Operating Voltage
    • 120 voltage direct current
  • Minimum Operating Ambient Temperature
    • -3 degree Fahrenheit
    • -2 degree Celsius
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • -2 (Non-Condensing) Percentage
  • Maximum Operating Voltage
    • 120 voltage alternating current
  • Includes : Red Cabinet With Key & Lock|LTE Communications Module|Manual & Required Screws|Cables|Wall Outlet Box|Antenna & Mounting Adapter|Dialer Capture Module|Powerboost1 Power Supply|LED Display Board|Transformer
  • Power Source : Battery
  • Input Power : 120 voltage direct current
  • Operating Voltage : 120 voltage direct current
  • Minimum Operating Ambient Temperature : -3 degree Fahrenheit|-2 degree Celsius
  • Maximum Operating Humidity : 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity : -2 (Non-Condensing) Percentage
  • Maximum Operating Voltage : 120 voltage alternating current
Data Sheet
Name
Description
File Size
Date
Size
HWF2-COM Series LTE / IP Single or Dual Path Commercial Fire Communicators
151.76 KB
10/20/2021
PDF 151.76 KB
Name
Description
File Size
Date
Size
HWF2-COM Series LTE / IP Single or Dual Path Commercial Fire Communicators
151.76 KB
10/20/2021
PDF 151.76 KB
Image
SKU
Description
alt
HWF2V-COM
LTE/IP Single/Dual Commercial Fire Communicators: Verizon
alt
HWF2A-COM
LTE/IP Single/Dual Commercial Fire Communicators: AT&T