Access Converters
LAN485KIT converter kits are for use with N-1000 Series controllers. The kits include RS-485 and LAN interface.
LANSRLU1 converters enable management of serial devices over IP-based ethernet networks to replace limited distance, point-to-point serial connections. They convert RS-232 signals into 10Base-T (10 Mbps) or 100Base-TX (100 Mbps).
NLANSRLU1 LAN Converter
PCI3 communication adapters function as the interface between a host computer’s RS-232 port and one or more Honeywell access control panels connected on an RS-485 multi-drop line.
Start your search with category name, product name, part number, etc.