Interface Cards & Modules
ADPRO® VM22E 4-channel audio switchers allow users to switch the audio output from an ADPRO device to one of four selectable audio outputs on the VM22E audio switchers.
IGSMCFP4G commercial fire communications radios offer contact ID reporting with select VISTA® control panels.
IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels.
N-485-API-2 communication adapters are for use with N-1000-II control panels.
Start your search with category name, product name, part number, etc.