https://buildings.honeywell.com/us/en/search-results.html
×

Interface Cards & Modules

Internet and GSM Communicator

IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels.

Internet and GSM Communicator

IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels. These communicators feature onboard zone inputs and optional dialer capture capabilities. They are also compatible with other manufacturers’ security panels. Honeywell communication products and control panels combine to make installations faster and easier. All signals are delivered to Honeywell’s AlarmNet® Network Control Center, which routes the information to the appropriate central station. The state-of-the-art AlarmNet Network Control Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery.

Features & Benefits:
  • Multi-GSM platform combability — 2G, 3G and 4G
  • Full contact ID or ADEMCO® high-speed reporting
  • 256-bit AES encryption for secure communications
  • Upload/Download available with select Honeywell control panels
  • Quick and easy installation of cellular communicator for VISTA® and LYNX controls
  • Provides management of control panel dialer and digital cellular communicator. Programmable priority and delays determine signal path
  • Diagnostic LEDs provide signal strength and status indications
  • Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path
  • Web-based programming allows complete interactive programming from AlarmNet Direct 
  • Intelligent Supervision — any message generated serves as a supervision message per optional 24 hour or 30 day intervals (this feature effectively limits required messages to be sent)
Image
SKU
Description
alt
IGSMHS4G
Internet and GSM Communicator
alt
IGSMVCN4G
Internet and GSM Communicator, 2-way Voice Transport Capability, ULC listed
alt
IGSMV4G
Internet and GSM Communicator, Two-Way Voice Transport Capability