https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Lobby Kiosks & Touch Screens

Galaxy Control Panel

Galaxy Dimension GD-264 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations.

Galaxy Dimension GD-264 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations. It has a PSTN Dialler and can be wired, wireless or both.

Features & Benefits:
  • Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy
  • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
  • Up to 67 weekly schedules available
  • Up to 32 yearly holiday schedules
  • Door access controlled by access templates and group set status
  • Areas behind a door can be unset automatically via card reader
  • Access event log with 1000 events recorded in panel (separate intruder log)
  • GPRS, Ethernet, PSTN, USB communications options
  • Groups can be set via door control readers
  • Evacuation control will allow doors to unlock in the event of fire
  • Up to 32 audio verification channels
Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • PD6662:2010

Others

  • Maximum Zone Capacity
    • 192
    • 52
  • Communication Protocols
    • RS-232
    • USB
    • PSTN
    • RS-485
    • GPRS
    • Ethernet
  • Maximum Door Capacity
    • 32
  • Maximum Users
    • 1000
  • Maximum Reader Capacity
    • 16
  • Compatible Readers & Credentials
    • Wiegand
  • Maximum Inputs
    • 8
  • On Board Outputs
    • 8
  • Application
    • Industrial
    • Commercial

Others

  • Maximum Zone Capacity
    • 192
    • 52
  • Communication Protocols
    • RS-232
    • USB
    • PSTN
    • RS-485
    • GPRS
    • Ethernet
  • Maximum Door Capacity
    • 32
  • Maximum Users
    • 1000
  • Maximum Reader Capacity
    • 16
  • Compatible Readers & Credentials
    • Wiegand
  • Maximum Inputs
    • 8
  • On Board Outputs
    • 8
  • Application
    • Industrial
    • Commercial
  • Maximum Zone Capacity : 192|52
  • Communication Protocols : RS-232|USB|PSTN|RS-485|GPRS|Ethernet
  • Maximum Door Capacity : 32
  • Maximum Users : 1000
  • Maximum Reader Capacity : 16
  • Compatible Readers & Credentials : Wiegand
  • Maximum Inputs : 8
  • On Board Outputs : 8
  • Application : Industrial|Commercial
Image
SKU
Description
alt
C264-D-E2-TCKP1
Control Panel GD-264+TOUCHCENTER HR
alt
C264-D-E4-TCKP1
Control Panel GD264 E4 Kit With Keypad
alt
C264-D-E1-TCKP1
GD 264 with TouchCenter (C264-D-E1x1, CP041-00x1)