Servers
HMSHP MAXPRO VMS servers are high-performance 2U dual power supply units (Windows™ Server 2008 R2, 16 GB Dual Intel® Xeon® E5 processor).
HMSP3 MAXPRO® VMS servers are powered by the latest Intel® Xeon® processor family and deliver the right mix of performance, redundancy, and value in a dense 1-socket, 1U chassis.
iFT gateways offer four IP channels of video transmission with the option to easily add four channels of ADPRO® analytics and event recording via Micro SD card. This platform is ideal for local retail, residential, and remote site applications.
Start your search with category name, product name, part number, etc.