https://buildings.honeywell.com/us/en/search-results.html
×

Servers

iFT Gateway

iFT gateways offer four IP channels of video transmission with the option to easily add four channels of ADPRO® analytics and event recording via Micro SD card. This platform is ideal for local retail, residential, and remote site applications.

iFT gateways offer four IP channels of video transmission with the option to easily add four channels of ADPRO® analytics and event recording via Micro SD card. This platform is ideal for local retail, residential, and remote site applications.

These IP video multi-service platforms run the powerful ADPRO XO 4 Security+ operating system software offering full remote monitoring features such as arming/disarming, event quad pictures, and the most reliable and secure transmission of alarms, which is unlike competitive solutions that rely on insecure email transmission of alarms.

Features & Benefits:
  • Offers up to four IP channels with the option to add the most advanced analytics for use internally and externally to all four camera channels
  • Support for all major camera brands
  • V2 network or USB I/O modules providing the option for fully monitored inputs
  • Video event recording is possible using an optional Micro SD card
  • 2-way audio is available via 2-way audio compatible cameras
  • Optional advanced integrated video analytics; select ADPRO IntrusionTrace™ or LoiterTrace™ analytics for each camera channel
  • Easy-to-use commissioning, set-up, configuration, and management tool
  • Mobile application for remote monitoring, verification, and control
  • CMS command and control platforms: Video Central Platinum (VCP), Event Management System (EMS) and iOS/Android iTrace application
  • Open platform: easy integration with third-party software (XO SDK)
Image
SKU
Description
alt
66000000
iFT Gateway, 4 Channel