https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transmitters & Receivers

Le Sucre Wireless Panel

Developed in response to home owner needs, Le Sucre is a wireless panel with wireless TAG reader and wireless sensors, which operate at 868 MHz European frequency.

Developed in response to home owner needs, Le Sucre is a wireless panel with wireless TAG reader and wireless sensors, which operate at 868 MHz European frequency. It provides a range of more than 1000 meters open space and integrates a GPRS module for alarm transmissions and notifications. For installers, Le Sucre greatly increases the speed and quality of their installations: All the peripherals in the range are linked by radio, so no cables are needed to connect to the alarm panel, resulting in major time-saving and no disturbance to the decor of the installation site. This means that each peripheral can be located in such a way as to ensure perfect transmission, which not only saves time but also ensures maximum system reliability.

Features & Benefits:
  • Condensed wireless technology
  • Compact designed unit
  • Battery backup if mains fail
Image
SKU
Description
alt
HCS-SMS-2Y
Le Sucre Wireless Panel, 105x59x18mm, 230V to 5V/1A