https://buildings.honeywell.com/us/en/search-results.html
×

Entry Control Software

WIN-PAK® 4.0 Integrated Security Software

WIN-PAK® 4.0 software suite provides a range of solutions from access control only to fully integrated security solutions. WIN-PAK's powerful user interface allows dealers to install a single software for all of their customers’ security needs.

WIN-PAK� 4.0 Integrated Security Software

Honeywell’s WIN-PAK® 4.0 software suite provides a range of solutions from access control only to fully integrated security solutions. WIN-PAK's powerful user interface allows dealers to install a single software for all of their customers’ security needs.

WIN-PAK XE 4.0 (Express Edition) is the baseline software package for access control only. Manage NetAXS and NS2/NS2P controllers from a single workstation. WIN-PAK XE is ideal for single workstation systems that require access only functionality.

WIN-PAK SE 4.0 (Standard Edition)is the software package for access control and standard video integration. The add-on VISTA® intrusion module can further enhance the integration solution. WIN-PAK SE 4.0 is ideal for small to medium integrated security applications and is available in 1 or 5 workstation versions.

WIN-PAK PE 4.0 (Professional Edition)combines all the features of XE and SE plus an unrestricted number of client workstations; VISTA intrusion and advanced video integration; support for multiple department/site applications; multiple communication servers for large applications. All inclusive—no additional upgrades needed.

Features & Benefits:
  • Seamless integration
  • Increased intrusion function
  • No need to retrain
  • Fast and easy setup
  • Enhanced security
  • Reduce false alarms and unauthorized access
Image
SKU
Description
alt
WPS4U5GA
WIN-PAK SE 4.0 five user with Galaxy Integration
alt
WPS4U5
WIN-PAK SE 4.0 Five user
alt
WPS4U53
WIN-PAK SE 4.0 Software, 5-User
alt
WPS4U5V
WIN-PAK SE 4.0, 5 Users, VISTA
alt
WPS4U5A
Win-Pak SE 4.0, Win-Pak Standard Edition 4.0-5-Seat License, Full Access Control Support, Advanced Video Support
alt
WPS4U5FTA01
alt
WPS4U5V3
WIN-PAK SE 4.0, 5-User and VISTA Integration
alt
WPS4U5F01