Cables
AlarmNet External Antenna Adapter Cable
The Honeywell CELL-EXTST External Antenna Adapter Cable allows antenna kits to work with the Lyric AlarmNet Cellular Communication Modules.
The Honeywell CELL-EXTST External Antenna Adapter Cable allows antenna kits to work with the Lyric AlarmNet Cellular Communication Modules.
The Honeywell CELL-ANTU Antenna already comes included with a CELL-EXTST for connecting with the Honeywell Lyric Security Panel. But a different cellular antenna will need the CELL-EXTST adapter to connect with the Lyric Cellular Module which uses a TS9 plug.
Others
- Connector 1 Shape
- Plug
Others
- Connector 1 Shape
- Plug
- Connector 1 Shape : Plug
Image
SKU
Description
CELL-EXTST
AlarmNet External Antenna Adapter Cable, Lyric Contoller