Enclosure
OS100 In Room Safe
The OS100 safe comes in traditional design with front opening door (right hand option only) and is available in black. It comes with two solid steel, anti-drill rotating bolts for mounting and features audit tracking.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Safes have become an expected amenity for many
travelers today. The OS100 is an economical safe
making it cost effective for properties to provide this
important offering to their guests. With a solid design,
the OS100 offers many key features while protecting
valuables.
The OS100 safe comes in traditional design with frontopening
door (right hand option only) and is available
in black. It comes with two solid steel, anti-drill rotating
bolts for mounting and features audit tracking.
Features & Benefits:- Easy to use
- Budget friendly
- 6-digit red LED display
- 3, 4, 5 or 6-digit PIN code options
- ADA compliant keypad
- “Code to Close” technology
- On hold / shut down time after 4 wrong consecutive
- attempts (programmable)
- Audit trail records the last 100 operations
- 2 solid steel, anti-drill bolts
- Fixing points
- Works with 4 AA standard batteries
- Low consumption motor
- Power status display on screen
- Interior carpet
- Hand: Right
Others
- Brand
- Onity
Others
- Brand
- Onity
- Brand : Onity