Interface Cards & Modules
RS232-RS485 Interface
RS232-RS485 Interface is used to connect external systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100.
RS232-RS485 Interface is used to connect external systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100. RS-232-RS-485 Interface allows a bidirectional communication to output alarms and states of an alarm panel to external systems and control of the intruder alarm panel by external systems. Possible applications are smart links with building management systems, heating, air conditioning, lighting as well as display and control functions via building management systems.
Features & Benefits:- Display of panel conditions on external devices e. g. conditions of detector groups or zones, ident data carriers etc
- Control of panel conditions e. g. conditions of detector groups, arming/disarming and start of macros etc
- Recognition of panel conditions on customer specific management systems
- To create customer specific displays e. g. central monitoring of panels of different locations
Others
- Port Types
- RS-485
- RS-232
- Brand
- Honeywell Security
Others
- Port Types
- RS-485
- RS-232
- Brand
- Honeywell Security
- Port Types : RS-485|RS-232
- Brand : Honeywell Security
Image
SKU
Description
K013211.10
RS232-RS485 Interface, 12V, -5 to +45C