Power Supplies
75VA Power Supply/Charger Unit
Power supply/charger units are fully electronic, voltage-stabilized and current-limited power supply units used for redundancy standby operation with accumulator monitoring.
Power supply/charger units are fully electronic, voltage-stabilized and current-limited power supply units used for redundancy standby operation with accumulator monitoring, designed for an accumulator capacity of up to 32 Ah.
Features & Benefits:- Stabilized voltage
- VdS Environmental class II
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
K010690.01
Power Supply/Charger Unit, 230V AC, 1.1 A Maximum Charging Current, 75 VA Power consumption, 250mmx97.5mm