Power Supplies
PW7000 Series Transformer
Honeywell provides PW7000 series transformers for professional access control and management system and burglar alarms.
Honeywell provides PW7000 series transformers for professional access control and management system and burglar alarms.
Others
- Minimum Input Voltage
- 16 voltage alternating current
- Maximum Input Voltage
- 230 voltage alternating current
- Output Voltage
- 240 voltage alternating current
- Maximum Output Voltage
- 16/5 voltage alternating current
- For Use With
- PRO3200 Access Control Hardware
- Brand
- Honeywell
Others
- Minimum Input Voltage
- 16 voltage alternating current
- Maximum Input Voltage
- 230 voltage alternating current
- Output Voltage
- 240 voltage alternating current
- Maximum Output Voltage
- 16/5 voltage alternating current
- For Use With
- PRO3200 Access Control Hardware
- Brand
- Honeywell
- For Use With : PRO3200 Access Control Hardware
- Brand : Honeywell
- Minimum Input Voltage : 16 voltage alternating current
- Maximum Input Voltage : 230 voltage alternating current
- Output Voltage : 240 voltage alternating current
- Maximum Output Voltage : 16/5 voltage alternating current
Product Bulletins
Name
Description
File Size
Date
Size
EMEA Marketing Bulletin - Product Update - PW6K2E2PS Mains Cable Accessory
application/pdf 0 Bytes
0 Bytes
Sales Sheet
Name
Description
File Size
Date
Size
Technical Bulletins
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
WIN-PAK® SE-PE con l'integrazione di Galaxy Brochure
application/pdf 2.32 MB
4/7/2022
2.32 MB
Datasheet - PW Series Modular Access Control System
application/pdf 472 KB
2/17/2022
472 KB
Brochure
Name
Description
File Size
Date
Size
WIN-PAK SE-PE integrado con Galaxy Brochure
application/pdf 1.15 MB
4/7/2022
1.15 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
EMEA Marketing Bulletin - Product Update - PW6K2E2PS Mains Cable Accessory
0 Bytes
0 Bytes
WIN-PAK® SE-PE con l'integrazione di Galaxy Brochure
2.32 MB
4/7/2022
2.32 MB
WIN-PAK SE-PE integrado con Galaxy Brochure
1.15 MB
4/7/2022
1.15 MB
Datasheet - PW Series Modular Access Control System
472 KB
2/17/2022
472 KB
Image
SKU
Description
PSX220
Combo Transformer, 230VAC/16.5VAC & 11.5VAC for use with N-1000-III/IV, PW-2000-III/IV access control panels, and PRO22ENC3 & PRO22ENC4 access control panels