/content/hbtbt/us/en/search-results.html

Power Supplies

Single Output 12V DC Transformer

Single-output 12V DC transformers feature a 2.1 mm co-axial plug that is center positive.

Overview

Single-output 12V DC transformers feature a 2.1 mm co-axial plug that is center positive.

Specifications

Others

  • Maximum Output Voltage
    • 12 voltage direct current
  • Output Voltage
    • 12 voltage direct current
  • Brand
    • Honeywell
  • Transformer Type
    • Plug-in
  • Thermal Cutout
    • Yes
  • Product Type
    • Dc Plug-In Power Supply Degrees Celsius

Others

  • Maximum Output Voltage
    • 12 voltage direct current
  • Output Voltage
    • 12 voltage direct current
  • Brand
    • Honeywell
  • Transformer Type
    • Plug-in
  • Thermal Cutout
    • Yes
  • Product Type
    • Dc Plug-In Power Supply Degrees Celsius
  • Maximum Output Voltage : 12 voltage direct current
  • Output Voltage : 12 voltage direct current
  • Brand : Honeywell
  • Transformer Type : Plug-in
  • Thermal Cutout : Yes
  • Product Type : Dc Plug-In Power Supply Degrees Celsius
Sort
Reference Guides
Document Title
Document Type
File Size
Data Sheet
Document Title
Document Type
File Size
Data Sheet
0.03 MB
Data Sheet
0.17 MB
Data Sheet
0.25 MB
Data Sheet
0.05 MB
Catalog
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
HPT12DC1000
DC Plug-In Transformer, 12V DC1000mA, 2.1 mm coaxial plug, ULCSA Listed
HPT12DC500
DC Plug-In Transformer, 12V DC Power Output, 2.1mm Coax Plug, Center Positive
Image
SKU
Description
alt
HPT12DC1000
DC Plug-In Transformer, 12V DC1000mA, 2.1 mm coaxial plug, ULCSA Listed
alt
HPT12DC500
DC Plug-In Transformer, 12V DC Power Output, 2.1mm Coax Plug, Center Positive