Switches & Relays
Communication Module
ACS-8 communicates via the communication module with the connected RS-485 users. A maximum of 2 communication modules can be integrated per ACS-8 and a maximum of 32 users can be connected simultaneously per ACS-8.
ACS-8 communicates via the communication module with the connected RS-485 users. Standard features includes 2 separated RS-485 interface drivers integrated in the communication module. A maximum of 2 communication modules can be integrated per ACS-8 and a maximum of 32 users can be connected simultaneously per ACS-8.
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
K026587
Communication Module, 150mA Max