/content/hbtbt/us/en/search-results.html

Switches & Relays

Green ProX Keyswitch Bus-2

The ProX Keyswitch Bus-2 by Honeywell has been specifically designed as an amok alarm signalling device for use in schools, universities and other public buildings.

Overview

The ProX Keyswitch Bus-2 by Honeywell has been specifically designed as an amok alarm signalling device for use in schools, universities and other public buildings. It has a mechanical key switch and a proX1/proX2 reader integrated. The ProX Keyswitch Bus-2 communicates with the corresponding intrusion detection system via Bus-2.All system data as well as all objectspecific programming are realized with the programming software "WINFEM Advanced" or the programming software "IQ Panel Control" of the intruder alarm control panel. Voltage for the proX Keyswitch is supplied via the Bus-2 connection.

Features & Benefits:
  • Operation at BUS-2 of the 561-MB24 /48 /100 and MB-Secure intruder alarm control panel series
  • Indication of operating state via green LED
  • Unique identification when an alarm is triggered:
  • - WHERE: e.g. address, building, floor, room number
  • - WHEN: exact time at which the alarm was triggered
  • - WHO: person who triggered the alarm (possible only when a data carrier is used)
  • Cover contact and tear-off protection
  • Installation of a half cylinder as per DIN 18252 possibility
  • Integrated reader for IK2/proX1 and IK3/proX2 ID data carriers
  • Operation via half cylinder (optional) or ID data carriers
  • Programming as integrated BUS-2 user with WINFEM Advanced or IQ Panel Control
  • Simple administration of data carriers and authorizations via control panel programming
Certifications:
  • VdS approval pending
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K041475
ProX Keyswitch Bus-2, 12V DC, IP40, Green
Image
SKU
Description
alt
K041475
ProX Keyswitch Bus-2, 12V DC, IP40, Green