Switches & Relays
White ProX Keyswitch Bus-2
The ProX Keyswitch Bus-2 by Honeywell has been specifically designed as an amok alarm signalling device for use in schools, universities and other public buildings.
The ProX Keyswitch Bus-2 by Honeywell has been specifically designed as an amok alarm signalling device for use in schools, universities and other public buildings. It has a mechanical key switch and a proX1/proX2 reader integrated. The ProX Keyswitch Bus-2 communicates with the corresponding intrusion detection system via Bus-2.All system data as well as all objectspecific programming are realized with the programming software "WINFEM Advanced" or the programming software "IQ Panel Control" of the intruder alarm control panel. Voltage for the proX Keyswitch is supplied via the Bus-2 connection.
Features & Benefits:- Monitoring of opening of emergency exit doors
- Indication of "Activation" and "Door open" state
- Input for opening contact (door contact)
- Input for tamper switch
- Cover contact and tear-off protection
- Indication of operating state via green LED
- Installation of a half cylinder as per DIN 18252 possibility
- Integrated reader for IK2/proX1 and IK3/proX2 ID data carriers
- Operation via half cylinder (optional) or ID data carriers
- Operation at BUS-2 of the 561-MB24 /48 /100 and MB-Secure intruder alarm control panel series
- Programming as integrated BUS-2 user with WINFEM Advanced or IQ Panel Control
- VdS approval pending
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
K041470
ProX Keyswitch Bus-2, 12V DC, IP40, White