Transmitters & Receivers
IDENTLOC Slimline Transmission Unit
IDENTLOC Transmission Units are mounted to the fixed part and are required as a counterpart for each slim line sensor.
IDENTLOC Transmission Units are mounted to the fixed part and are required as a counterpart for each slim line sensor. The compact and flat design of the slim line family enables the sensors to be concealed in the gap between the frame and the window sash or door leaf. A special locking sensor is available for monitoring the opening and locking of windows or doors with multi-point locking with a concealed push rod. The sensor is attached to the push rod of the lock. A transmission between the transmitter unit and the sensor is only possible when the window or door is closed and the handle is locked.
Features & Benefits:- Can be used with almost all locks with multi-point locking
- No replacement of original fittings required
- The sensor can already be installed by the window or door manufacturer or subsequently without any problems.
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
032235.17
IDENTLOC Slimline Transmission Unit