Control Panels
G2 Series Control Panel
Honeywell G2 Series Control Panel with integrated telephone communicator.
The Honeywell G2 Series Control Panel is the ideal solution to protect installations small and medium-sized, combining the flexibility and convenience of a wired solution, via radio or hybrid. Thanks to the combination of our effective Galaxy ® platform and radio technology Honeywell's patented bi-directional G2 provides a unique wireless platform for small commercial installations that offer functionality, cost savings and are easy to install and use. With its new range of wireless sensors compatible with a new portal, many installation constraints are removed and new opportunities open up for hybrid/radio solutions.
Features & Benefits:- Very high quality and reliable control panel, perfect for installations small and medium-size commercials
- Hybrid system compatible with wired and wireless peripherals from the Domonial range in addition to being compatible with the current Galaxy
- New receiver via radio Bidirectional RF Portal has the mostadvanced at 868MHz frequency
- Report alarms in different formats (DTMF, SIA levels 0-3, Contact ID), and two-way, RTB and /or IP
- Access control that allows arming and disarming the system from a proximity reader
- Compatible with the Ethernet module for the transmission of alarms and remote maintenance
- Optional audio verification between panel, CRA or user helps to reduce false alarms
- EN50131-1: 2006 Safety Degree 2, Class Environmental II
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Brochure
Name
Description
File Size
Date
Size
Haute technologie en toute simplicit
application/pdf 1.06 MB
2/17/2022
1.06 MB
Gamme De Centrales DAlarme G2, Technologie Galaxy Intgre
application/pdf 359.02 KB
2/17/2022
359.02 KB
Galaxy 2 Brochure commerciale
application/pdf 359.02 KB
2/17/2022
359.02 KB
Name
Description
File Size
Date
Size
Gamme De Centrales DAlarme G2, Technologie Galaxy Intgre
359.02 KB
2/17/2022
359.02 KB
Image
SKU
Description
C044-60-KPD
G2 Series Control Panel, Control Panel Kit G2-44, Alphanumeric LCD Keyboard CP037-01, 44 Zone, RS485