https://buildings.honeywell.com/us/en/search-results.html

Control Panels

Honeywell IP-based Controller

The PRO3000 is designed to operate off-line, making access control decisions independently from a PC or other controlling device.

The PRO3000 IP-enabled controller is an advanced access control panel capable of providing solutions for medium to large applications. The PRO3000 provides power and flexibility with its 32-bit CPU architecture, TCP/IP protocol support, flash memory for firmware and large local card holder database. The PRO3000 is designed to operate off-line, making access control decisions independently from a PC or other controlling device. It can also be connected to a host computer for system configuration, alarm monitoring and direct control. Connectivity to the host computer is accomplished via TCP/IP network connection. The PRO3000 combines intelligent controller and reader interface into one complete unit.

Features & Benefits:
  • It connects for two readers via Wiegand controlling two doors
  • The controller can support up to 62 doors via RS485 multidrop communication where 30 downstream controllers are connected to the gateway controller
  • This architecture can reduce the usage on LANs by using only one TCP/IP address to 62 doors
  • The PRO3000 accommodates a card database of 100,000 cards, and a transaction buffer of 100,000 transactions
  • The PRO3000 is designed with tile mounting configuration.
Certifications:
  • CE/ CC

Others

  • Maximum Door Capacity
    • 2 On Board
    • 2
    • 62 Expansion
  • Number of Zones
    • 15 Doubling Feature
    • 48 Hardwire & Wireless
    • 8
  • Number of Outputs
    • 16 On Board
    • 16
  • Application
    • Network
  • Peripheral Interface Port
    • Ethernet
    • RS485
  • For Use With
    • Proximity
    • Wiegand
  • Communication Protocols
    • GSMX4G
    • IP
    • 7845i-ENT
    • GSMV4G

Others

  • Maximum Door Capacity
    • 2 On Board
    • 2
    • 62 Expansion
  • Number of Zones
    • 15 Doubling Feature
    • 48 Hardwire & Wireless
    • 8
  • Number of Outputs
    • 16 On Board
    • 16
  • Application
    • Network
  • Peripheral Interface Port
    • Ethernet
    • RS485
  • For Use With
    • Proximity
    • Wiegand
  • Communication Protocols
    • GSMX4G
    • IP
    • 7845i-ENT
    • GSMV4G
  • Maximum Door Capacity : 2 On Board|2|62 Expansion
  • Number of Zones : 15 Doubling Feature|48 Hardwire & Wireless|8
  • Number of Outputs : 16 On Board|16
  • Application : Network
  • Peripheral Interface Port : Ethernet|RS485
  • For Use With : Proximity|Wiegand
  • Communication Protocols : GSMX4G|IP|7845i-ENT|GSMV4G
Image
SKU
Description
alt
PRO3000
IP-based Controller, 0 to 50C, 8 Supervised Inputs