https://buildings.honeywell.com/us/en/search-results.html

Control Panels

MB-Secure Motherboard

The multi-functional platform for security solutions, MB-Secure, forms the base for the integration of intrusion detection, access control and video surveillance solutions.

The multi-functional platform for security solutions, MB-Secure, forms the base for the integration of intrusion detection, access control and video surveillance solutions. The innovative licensing concept allows extension partitions/areas, detector groups etc. as well as additional functions like access control or video, to ensure cost effective solutions by using one single system.

The integration of intrusion detection, access control and video surveillance gives highest investment security with a unique powerful system. The MB-Secure brings full flexibility even in changing requirements in existing systems. Even an expansion of the functionality is feasible without replacement of the panel.

Features & Benefits:
  • Fast Ethernet port (10/100) with RJ-45
  • RS-232 port for alarm dialers
  • 4 conventional detector group inputs with reset function
  • 4 semiconductor outputs active 12 V DC/50 mA
  • 2 relays 230 V AC/8 A
  • Modular expandable through BUS-2 devices
  • Remote service via Web-Interface
  • Remote control and remote parameterization via IP/Ethernet
  • Programming via TCP/IP in conjunction with PC/laptop and IQ Panel Control software package
  • Full WINMAG integration with direct IP connection
Certifications:
  • G114025, class C
  • EN 50131 Grade 3
  • SES-EMA-RL-T2:2010-08

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Brochure
Name
Description
File Size
Date
Size
TB_Forum_ Banking.pdf
application/pdf 2.29 MB
2/17/2022
2.29 MB
MB-Secure
application/pdf 657.61 KB
2/17/2022
657.61 KB
Name
Description
File Size
Date
Size
TB_Forum_ Banking.pdf
2.29 MB
2/17/2022
2.29 MB
MB-Secure
657.61 KB
2/17/2022
657.61 KB
Image
SKU
Description
alt
K013870
Mb-Secure 6000
alt
K013860
Mb-Secure 5000
alt
K013840
Mb-Secure 3000
alt
K013850
Mb-Secure 4000
alt
K013810
MB-Secure Motherboard, 12V DC, 226x158mm, -5C bis +45C
alt
K013830
Mb-Secure 2000
alt
K013820
Mb-Secure 1000