https://buildings.honeywell.com/us/en/search-results.html

Control Panels

N123 PLASTIC SINGLE DOOR STRTR

N123 Plastic Single Door STRTR enables users to securely manage their system anywhere there's an Internet connection—with no dedicated PC or software costs.

N123 PLASTIC SINGLE DOOR STRTR enables users to securely manage their system anywhere there's an Internet connection—with no dedicated PC or software costs. The user-friendly design makes it simple to install and easy to operate and maintain. NetAXS-123 gives you all the benefits of traditional access control, such as helping you secure doors, manage employee access, and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you're ready to go, securely—from the office or anywhere.It has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs.

Features & Benefits:
  • Embedded, cloud, or software-hosted capability from one panel
  • By-the-door mounting using plastic enclosure decreases cable runs
  • Expand single door controller to manage 2 or 3 doors* with 1 & 2-door add-on boards
  • New, faster, and more intuitive user interface decreases time spent on deployment and training
  • Panel tamper switch included on both plastic and metal enclosures.
Certifications:
  • CE and FCC compliant; UL 294 listing

Others

  • Maximum Reader Capacity
    • 1
  • Maximum Door Capacity
    • 1
  • Enclosure Material
    • Plastic

Others

  • Maximum Reader Capacity
    • 1
  • Maximum Door Capacity
    • 1
  • Enclosure Material
    • Plastic
  • Maximum Reader Capacity : 1
  • Maximum Door Capacity : 1
  • Enclosure Material : Plastic
Image
SKU
Description
alt
N1PSTRT30
N123 PLASTIC SINGLE DOOR STRTR,NX1P, OP30HONS
alt
N1PSTRT40
N123 PLASTIC SINGLE DOOR STRTR,NX1P, OP40HONS
alt
N1PSTRT10
N123 PLASTIC SINGLE DOOR STRTR,NX1P, OP10HONS