Control Panels
NetAXS-4 Access Control Panel Starter Kit
NetAXS-4 access control panel starter kits provide solutions for installations of any size. Users can securely manage their system anywhere there's an internet connection — with no dedicated PC costs.
NetAXS-4 access control panel starter kits provide solutions for installations of any size. These kits enable users to securely manage their system anywhere there's an internet connection — with no dedicated PC costs. The user-friendly design makes it simple to install and easy to operate and maintain. The kits provide all the benefits of traditional access control such as helping secure your doors, manage employee access, and manage sites remotely. The kits will also pull reports easily to meet compliance requirements.
With a browser-based interface, learning curves and training times are significantly decreased. There is no dedicated software required — simply log on and go, securely, from the office or anywhere. These kits have been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods. This means reduced installation and support. Plus, these kits integrate with Honeywell's fully-featured WIN-PAK® integrated security solution to enable more robust and sophisticated NetAXS™ integrations. So as your system grows, NetAXS grows with you.
Features & Benefits:- Easy-to-use landing page
- End user training in less than 30 minutes
- All tools — from basic settings to adding/deleting cards — located on one page
- No user interaction required to push status updates from NetAXS-4 to web screens
- Alarms, events, inputs, outputs, and status screens automatically update
- Optimized data transfer between the controller and web browsers results in reduced bandwidth and improved screen response times
- Connect and manage a NetAXS-4 panel through either a NetAXS-4/-123 gateway panel
- Connect and manage up to 31 panels in a group
- Add doors without having to replace hardware, or add software
- Assign cardholders different access levels
Others
- Brand
- Honeywell Security
- Maximum Door Capacity
- 4
Others
- Brand
- Honeywell Security
- Maximum Door Capacity
- 4
- Brand : Honeywell Security
- Maximum Door Capacity : 4