Control Panels
NX4L1 Control Panel
Pre-wired 4-door control panel for NetAXS-4™ hybrid based access control system.
Pre-wired 4-door control panel for NetAXS-4 hybrid based access control system.
Others
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -55 degree Celsius
- -67 degree Fahrenheit
- 0 degree Celsius
- 32 degree Fahrenheit
- Brand
- Honeywell Security
- Peripheral Interface Port
- RS-485
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet voltage alternating current
- RS-485 voltage alternating current
- Maximum Door Capacity
- 4
- Number of Outputs
- 4
- Enclosure Material
- Metal
- Number of Inputs
- 2 volt
- Number of Zones
- 127
- For Use With
- Wiegand Protocol volt
Others
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -55 degree Celsius
- -67 degree Fahrenheit
- 0 degree Celsius
- 32 degree Fahrenheit
- Brand
- Honeywell Security
- Peripheral Interface Port
- RS-485
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet voltage alternating current
- RS-485 voltage alternating current
- Maximum Door Capacity
- 4
- Number of Outputs
- 4
- Enclosure Material
- Metal
- Number of Inputs
- 2 volt
- Number of Zones
- 127
- For Use With
- Wiegand Protocol volt
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Minimum Operating Ambient Temperature : -55 degree Celsius|-67 degree Fahrenheit|0 degree Celsius|32 degree Fahrenheit
- Brand : Honeywell Security
- Peripheral Interface Port : RS-485
- Maximum Reader Capacity : 4
- Communication Protocols : Ethernet voltage alternating current|RS-485 voltage alternating current
- Maximum Door Capacity : 4
- Number of Outputs : 4
- Enclosure Material : Metal
- Number of Inputs : 2 volt
- Number of Zones : 127
- For Use With : Wiegand Protocol volt