/content/hbtbt/us/en/search-results.html

Control Panels

Siren Module MB-Secure 2000 Starter Bundle LED

Honeywell Security MB-Secure 2000 Starter Bundle LED is the range of basic platform for integration intrusion detection solutions, access control and video surveillance.

Overview

The Honeywell Security MB-Secure 2000 Starter Bundle LED is the multi-functional platform for security solutions, MB-Secure, forms the base for the integration of intrusion detection, access control and video surveillance solutions. The innovative licensing concept allows extension partitions/areas, detector groups etc. as well as additional functions like access control or video, to ensure cost-effective solutions by using one single system. The MB-Secure range brings fulls flexibility even in changing requirements in exisiting systems. Even an expansion of the functionality is feasible without replacement of the panel. The integration of intrusion detection, access control and video surveillance gives highest investment security with a uniquely powerful system.

Features & Benefits:
  • Central detection intrusion with control integrated access
  • Central available in 6 basic versions different
  • Possibility of extension modular via bus 2 components
  • Possibility of managing up to10,000 data carriersIDENT KEY
  • Up to 4 module buses /RS 485 readers by central
  • Up to 10 TouchCenter per connection to BUS 2, max.50 per system
  • Powerful macro function for task conversion complex
  • Customer-specific texts containing up to50 characters for zones, groups, users, entrances, exits, spaces/time slots
  • Sensitivity and resistance of termination of the detection groups programmable
  • Free entry and exit programmable
  • Reduction of material investments for systems overlarge size and/or integrated
  • Cost reduction installation
  • A database common user, cost reduction operating
  • Possibility of enlargement subsequent small applications up to business applications
  • Expandable with a remote power (via BUS 2)
Certifications:
  • VdS Approved
  • VdS class A Approved
  • EN 50131 Grade 3 Approved
  • IP30 Rated
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Sort
Others
Document Title
Document Type
File Size
Certificate of Conformance
6.14 MB
Data Sheet
Document Title
Document Type
File Size
Data Sheet
1.00 MB
Document Title
Document Type
File Size
Data Sheet
1.00 MB
Certificate of Conformance
6.14 MB
Product Number
Image
SKU
Description
alt
013831
MB-Secure 2000 Starter Bundle LED, ZG20 Housing, Siren Module, 18h Power Supply, 013000 LED Keypad
alt
013832
MB-Secure 2000 Starter Bundle LED, ZG20 Housing, Siren Module, 18h Power Supply, 013001 LED Keypad
Image
SKU
Description
alt
013831
MB-Secure 2000 Starter Bundle LED, ZG20 Housing, Siren Module, 18h Power Supply, 013000 LED Keypad
alt
013832
MB-Secure 2000 Starter Bundle LED, ZG20 Housing, Siren Module, 18h Power Supply, 013001 LED Keypad