Control Panels
Vindicator® Area Commander
Honeywell’s Vindicator® area commanders provide comprehensive “Assessment at a Glance” protection for local area arm/disarm and monitoring solutions. It presents an operator with graphical maps of partitions for clear orientation, quick assessment.
Honeywell’s Vindicator® area commanders (VAC) provide comprehensive “Assessment at a Glance” protection for local area arm/disarm and monitoring solutions for Vindicator system partitions. VAC is composed of a graphical operator interface managed by a Vindicator V5 Intrusion Detection System (IDS) or a Vindicator Premise Controller (VPC). An authorized operator may secure or access partitions, acknowledge and secure partition alarms, and view partition event history. Partition events may be monitored or controlled outside the partition by security personnel using Vindicator Command and Control (VCC/VCC2) with a V5 IDS system controller.
VAC presents an operator with graphical maps of partitions for clear orientation and quick assessment. Logging in, partition selection, viewing and commanding are all accomplished via simple, intuitive touch screen controls. In an alarm situation, VAC issues audible alerts and focuses the operator on the highest priority event. VAC can be directly wall mounted or installed in a locked, tamper alarmed and tamper resistant enclosure. The enclosure is suitable for flush or surface mount installation.
Features & Benefits:- Intuitive map-based touch screen operation
- LED indicators show VAC current state
- Easy Arm/Disarm control to secure and access areas
- Partition system for local control by authorized operators
- Alarm annunciation, disposition, and securing
- Unique user PIN’s
- Focuses operator attention on highest priority events
- Multiple partition control on a single operator interface
- Multiple operator interfaces control of a single partition
- Audible alerts configured per site policy
- Event assessment tags
- Event history display
- NIST Certified AES Encrypted communications
- USAF ATO Certification Ready
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Communication Protocols
- 10/100 Ethernet
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Communication Protocols
- 10/100 Ethernet
- Communication Protocols : 10/100 Ethernet
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius