Control Panels
Vindicator® V3 Access Control System
The Vindicator® V3 ACS controllers are self-contained access control systems that do not require PC or Windows software to operate. With on-board cryptography, the V3 ACS controller offers a simple cost effective solution with little maintenance.
The Vindicator® V3 access control system controllers are self-contained access control systems that do not require PC or Windows software to operate. The V3 ACS solution consists of any number of V3 ACS controllers, readers, door hardware and other I/O. Each V3 ACS controller houses the necessary credential database to administer complex access routines for predefined regions of a facility by interacting with its associated credential readers and access control hardware. The V3 ACS controller will also route security related events to the V3 IDS head end controller for processing and display to the operator.
With on-board cryptography and I/O options, the V3 ACS controller offers a simple cost effective solution with little maintenance - no Windows updates to perform and no worries about virus infections or hard drive crashes.
Features & Benefits:- Scalable
- Advanced access control features
- Enhanced enterprise capabilities
- Powerful administration and maintenance interface
- FIPS 201
- UL-294
Others
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 85 degree Celsius
- Maximum Operating Humidity
- 95 Percentage
- Number of Inputs
- 8
- Maximum Reader Capacity
- 16
Others
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 85 degree Celsius
- Maximum Operating Humidity
- 95 Percentage
- Number of Inputs
- 8
- Maximum Reader Capacity
- 16
- Maximum Operating Humidity : 95 Percentage
- Number of Inputs : 8
- Maximum Reader Capacity : 16
- Minimum Operating Ambient Temperature : -30 degree Celsius|-40 degree Celsius
- Maximum Operating Ambient Temperature : 85 degree Celsius