https://buildings.honeywell.com/us/en/search-results.html

Control Panels

Vindicator® V5 Network Security Appliance™

Honeywell’s Vindicator® V5 network security appliances™ are the fundamental building block of a modern security solution. This embedded server creates an encrypted, private network. It builds a more reliable solution that is easier to operate.

Honeywell’s Vindicator® V5 network security appliances™ are the fundamental building block of a modern security solution. This embedded server creates an encrypted, private network on any enterprise infrastructure (LAN, Fiber, RS485, etc.) by communicating to additional Vindicator® network devices. The V5 becomes the central security processor for facility and site access control, intrusion and perimeter detection, CCTV events, and fire and life safety information. The V5 processes and routes security-related events to the operator display for information and action. It integrates with many peripheral devices and can be easily extended to support additional devices. With flexible on-board I/O options, a standalone V5 offers a simple, cost-effective solution with virtually no maintenance – no Windows updates to perform, no worries about virus infections or hard drive crashes.

Until recently, site security has depended on a Windows based security management solution. The V5 Network Security Appliance builds a more reliable solution that is easier to operate. Capable of being monitored from multiple locations (both local and remote), the V5 provides a user interface to the system with map-based views of facilities, fast alarm reporting and intuitive icons and control buttons. With a powerful XML interface and plentiful I/O, users benefit from greater flexibility when integrating with peripherals, sensing technology or products from various manufacturers. The V5 raises the bar for security solutions. When it comes to managing and integrating facility access control, intrusion and perimeter detection, CCTV, fire detection, life safety, and building automation, the V5 Network Security Appliance provides an extremely adaptable enterprise solution for critically important and high-risk sites.

Features & Benefits:
  • Reliable
  • Flexible
  • Scalable
  • Easy-to-install
  • Secure
Certifications:
  • Certified for nuclear facilities without waiver(USAF pending)
  • FIPS 46-3, FIPS 197, DCID 6/9, SIA
  • UL-1076/294/864, FCC Part 15, Subpart J, Class A
Data Sheet
Name
Description
File Size
Date
Size
Vindicator V5 ACS Data Sheet
application/pdf 180.6 KB
2/17/2022
180.6 KB
Vindicator V5 IDS Data Sheet 2
application/pdf 221.44 KB
2/17/2022
221.44 KB
Brochure
Name
Description
File Size
Date
Size
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Name
Description
File Size
Date
Size
Vindicator V5 ACS Data Sheet
180.6 KB
2/17/2022
180.6 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Vindicator V5 IDS Data Sheet 2
221.44 KB
2/17/2022
221.44 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Image
SKU
Description
alt
548-64100-03
Network Security Appliance, 0 to +50C, 9-18VAC, AES Encryption, SMFO