Badge Printers
Alphanumeric Heat Transfer Printer
40-digit heat transfer printer for plain text printout of operating procedures and messages.
40-digit heat transfer printer for plain text printout of operating procedures and messages. The printed texts allow a complete documentation. Through the use of heat-sensitive paper, the printer is always ready-for-use, as no ink ribbon has to be replaced. For the control panel 561-MB100, the printer is connected via the parallel interface, while for the 561-MB256/ MB256 plus, it is connected via a serial or parallel interface.
Certifications:- VDS Approved
Others
- Printer Type
- Alphanumeric Thermal Printer
- Brand
- Honeywell Security
Others
- Printer Type
- Alphanumeric Thermal Printer
- Brand
- Honeywell Security
- Printer Type : Alphanumeric Thermal Printer
- Brand : Honeywell Security
Image
SKU
Description
K013900
Alphanumeric Heat Transfer Printer, 10.5V D to 15V DC, 600 mA, Signal-Grey