Cards
Indala FlexTagTM with Adhesive Back
Indala FlexTagTM with Adhesive Back provides an added level of access system security through a verification process at the reader.
Indala FlexTagTM with Adhesive Back provides an added level of access system security through a verification process at the reader. A unique feature of the HID Indala product line, FlexSecur screens out unauthorized credentials prior to sending programming data to the host system.
The entire credential data field is encrypted prior to programming the card. Therefore, the data on the credential cannot be decoded to determine the actual information on the credential. Only the reader is able to decrypt the data and transmit it to the access control system. Credentials and readers can be programmed uniquely for each site, protecting the end user against unauthorized entry attempts by using cards from another facility. Again, this is unique to the HID Indala product line.
Features & Benefits:- As with Indala cards, the Flex Tag is compatible with all Indala readers, and can be easily encoded with the Indala ProxSmith® Programmer and toolkit
- This RF programmable, 125 kHz tag offers a consistent read range and is unaffected by body shielding or variable environmental conditions
- The passive, no-battery design allows for an infinite number of reads and has a lifetime warranty against defects in materials and workmanship