Cards
OmniProx™ Clamshell Contactless Proximity Card
OmniProx™ clamshell contactless proximity cards are designed to work with the OmniProx readers. The proximity cards utilize RFID and provide excellent contactless sensing range.
OmniProx™ clamshell contactless proximity cards are designed to work with the OmniProx readers. The proximity cards utilize RFID and provide excellent contactless sensing range. With a form factor similar to the size of a credit card, OmniProx clamshell contactless proximity cards are easy to carry or attach to clothing and may be used as photo identification. The contactless proximity cards are available in durable clamshell form factor. OmniProx clamshell contactless proximity cards are available in popular stocked configurations or special order where the user specifies site code and card range.
Features & Benefits:- OmniProx 125 kHz compatible proximity credentials
- External numbering for easy identification and control
- Individually wrapped and labeled packs of 25 cards for added flexibility and convenience for re-sellers
- ABS shell with PVC insert (Clamshell) that resists cracking and breaking while delivering fast read times
- Available in standard 26-bit or Honeywell 34-bit formats
- Special order cards with custom range and site codes
- Includes a limited lifetime warranty* against manufacture defects* See Honeywell Access Systems’ Sales Policy for complete warranty details
Others
- Body Thickness
- 0.075 inch
- 0.19 centimetre
- Maximum Read Distance
- 4 inch
- Operating Frequency
- 125 kHz
- Minimum Operating Ambient Temperature
- -95 degree Fahrenheit
- -35 degree Celsius
- Outer Material
- PVC
- ABS
- Brand
- Honeywell Security
- Programming Technology
- RFID
Others
- Body Thickness
- 0.075 inch
- 0.19 centimetre
- Maximum Read Distance
- 4 inch
- Operating Frequency
- 125 kHz
- Minimum Operating Ambient Temperature
- -95 degree Fahrenheit
- -35 degree Celsius
- Outer Material
- PVC
- ABS
- Brand
- Honeywell Security
- Programming Technology
- RFID
- Outer Material : PVC|ABS
- Brand : Honeywell Security
- Programming Technology : RFID
- Body Thickness : 0.075 inch|0.19 centimetre
- Maximum Read Distance : 4 inch
- Operating Frequency : 125 kHz
- Minimum Operating Ambient Temperature : -95 degree Fahrenheit|-35 degree Celsius
Data Sheet
Name
Description
File Size
Date
Size
HAS OmniProx™ Credentials Data Sheet
application/pdf 70.88 KB
2/17/2022
70.88 KB
Name
Description
File Size
Date
Size
HAS OmniProx™ Credentials Data Sheet
70.88 KB
2/17/2022
70.88 KB
Image
SKU
Description
PX42625
OmniProx Clamshell Credentials, 25 Card Pack, 26-bit Format
PX425
OmniProx Clamshell Credentials, 25 Card Pack, 34-bit Format
PX42625S
OmniProx Custom Clamshell Credentials, 25 Card Pack, 26-bit Format
PX425S
OmniProx Custom Clamshell Credentials, 25 Card Pack, 34-bit Format